AL2xxx type key
AL2 t uv– w 00 x – 000 y | Explanation |
|---|---|
AL2 | Product range |
t | Width |
uv | Number of coils |
w | Water cooling |
x | Winding |
y | Connection |
AL2 t uv– w 00 x – 000 y | Explanation |
|---|---|
AL2 | Product range |
t | Width |
uv | Number of coils |
w | Water cooling |
x | Winding |
y | Connection |