AL2xxx name plate

AL2xxx name plate 1:

Pos. - No.

Description

1

CE mark of conformity

2

CSA mark of conformity

3

File number

4

Product name

5

Type of the linear motor

6

Serial number

7

Peak force / continuous force

8

Peak current / continuous current

9

Maximal Voltage

10

Insulation class

11

Type

12

Country of manufacture