Notes on the AL2xxx linear motors
The notes are intended to avert danger and to provide instructions on the handling of the AL2xxx linear motors. They must be followed during installation, commissioning, production, troubleshooting, maintenance and trial or test assemblies.
The linear motors from the AL2xxx series cannot run as stand-alone devices. They must always be installed in a machine or system. After installation the additional documentation and safety instructions provided by the machine manufacturer must be read and followed.
DANGER | |
Danger to life due to high voltage on the DC link capacitors of the servo drive AX8000! The DC link capacitors RB+ and RB- and the test contacts DC+ and DC- on the Take the following measures to avert danger:
|
DANGER | |
Deadly danger due to high voltage on the DC link capacitors of the AX5000 servo drive! Due to the DC link capacitors, the DC link terminal points "ZK+ and ZK- (DC+ and DC-)" and "RB+ and RB-" may be subject to dangerous voltages of up to 875VDC, even after the servo drive was disconnected from the mains supply. Take the following measures to avert danger:
|
CAUTION | |
Proper connection of the protective earth conductor! Protective earth systems must be connected when installing electrical systems and components. Please observe the following notes when installing the protective earth conductor:
|
WARNING | |
Risk of severe burns due to hot surfaces on the linear motor! During the operation of the system the surface temperature of the linear motors can reach ≥ 50°C. There is an acute risk of sustaining burns to parts of the body and limbs. Take the following measures to avert danger:
|
Notes on the operation of the AL2xxx linear motors:
|
Note | |
High temperatures can damage the magnets! Do not expose the magnets to temperatures ≥ 70°C. This can lead to demagnetization. |
NOTICE | ||
Deadly danger due to the magnetic fields of the linear motor! The AL2xxx linear motors are equipped with permanent magnets in the magnetic plate. Strong magnetic fields are present here. In the power-off state, the magnetic field strength of the motors results exclusively from the magnetic fields of the secondary part. There is a particular danger for: people fitted with cardiac pacemakers People with implanted defibrillators |
Note | |
Loss of data due to magnetic fields! -- Magnetic data storage devices -- Chip cards with magnetic strips and -- Electronic devices can be demagnetized by magnetic fields. The objects listed above and loose-lying ferromagnetic objects may not be brought any closer than 1 m to the magnetic plates. |
CAUTION | |
Risk of crushing and injury due to magnets! The AL2xxx linear motors are equipped with permanent magnets in the magnetic plate. (Crushing) injuries may be sustained during commissioning due to magnetic attractive forces. Take the following measures to avert danger:
|
Notes on the transport of magnetic material! Please observe the IATA regulation 953 when transporting magnetic material. The AL2xxx magnetic plates fall below the limit values and may be dispatched. |