Fault correction
The following table describes a selection of faults. Depending on the application, other causes may be responsible for the malfunction.
Error | Possible cause | Remedy |
|---|---|---|
Increased operating temperature | Gear unit unsuitable for the application | Check the technical data |
Heating up by the motor | Check the motor wiring | |
Ensure sufficient cooling | ||
Replace the motor | ||
Ambient temperature too high | Ensure sufficient cooling | |
Increased operating noises | Distorted motor mounting | Contact Beckhoff Service |
Damage to the bearings | ||
Damage to the toothing | ||
Toothed belt tension too high | Check and correct toothed belt tension | |
Lubricant loss | Lubricant quantity too high | Wipe off lubricant, refill and monitor the gear unit |
Gear unit leaking | Contact Beckhoff Service | |
Loose screws | Tightening torque too low | Retighten the screws |