Information on the attachment
In the following you will find supplementary information regarding the attachment of the gear unit to the output side:
Standard variant
Quality of the screws = strength class 12.9 | |||
---|---|---|---|
Gear unit | Pitch circle diameter [mm] | Number x thread x depth of engagement | Tightening torque [Nm] |
005 | 25 | 8 x M4 x 6 | 4.55 |
015 | 31.5 | 8 x M5 x 7 | 9 |
025 | 50 | 8 x M6 x 10 | 15.4 |
035 | 63 | 12 x M6 x 12 | 15.4 |
045 | 80 | 12 x M8 x 15 | 37.5 |