Mounting
- 1. Carefully degrease the following components with a cloth:
- Contact surfaces with adjacent components
- Flange
In this example, there are eight threaded holes [2] in the gear unit housing [1] for the bolted connection with your machine
- 2. Coat suitable screws with threadlocker
- 3. Fasten the gear unit to the machine with the suitable screws via the threaded holes [2]
- 4. Make sure that the surface of the machine has a low roughness
- 5. Attach the gear unit such that the screw plug faces downward and the name plate is readable
Tightening torques
In the following you will find supplementary information regarding the attachment of the gear unit to a machine:
Standard variant
Quality of the screws = strength class 12.9 | ||||
---|---|---|---|---|
Gear unit | Pitch circle diameter [mm] | Number x diameter | Screw size | Tightening torque [Nm] |
005 | 67 | 8 x 3.4 | M3 | 1.97 |
015 | 79 | 8 x 4.5 | M4 | 4.55 |
025 | 109 | 8 x 5.5 | M5 | 9 |
035 | 135 | 8 x 5.5 | M5 | 9 |
045 | 168 | 12 x 6.6 | M6 | 15.4 |