NPT045 MF
Mechanical data | 1-stage | 2-stage | ||||||
|---|---|---|---|---|---|---|---|---|
| 5 | 8 | 10 | 25 | 32 | 50 | 64 | 100 |
| 97 | 95 | ||||||
| ≤ 68 | ≤ 65 | ||||||
| > 20000 | |||||||
| 19 | 20 | ||||||
Mass moment of inertia J1 [kgcm²]
| ||||||||
| --- | --- | --- | 1.3 | 1.1 | 1.1 | 0.88 | 0.83 |
| --- | --- | --- | 2 | 1.9 | 1.8 | 1.7 | 1.6 |
| --- | --- | --- | 1.8 | 1.6 | 1.6 | 1.4 | 1.3 |
| --- | --- | --- | 5.8 | 5.7 | 5.6 | 5.4 | 5.4 |
| 9.8 | 7.8 | 7.4 | 7 | 6.9 | 6.8 | 6.6 | 6.5 |
Torques and speeds | ||||||||
| 700 | 640 | 640 | 700 | 640 | 700 | 640 | 640 |
| 350 | 200 | 350 | 200 | 350 | 200 | 200 | 200 |
| 500 | 400 | 400 | 500 | 400 | 500 | 400 | 400 |
| 1000 | |||||||
| 2000 | 2200 | 2300 | 2600 | 2500 | 3000 | 2900 | 3000 |
| 4000 | 6000 | ||||||
| 1.5 | 1.1 | 0.9 | 0.39 | 0.34 | 0.27 | 0.24 | 0.21 |
Torsion and forces | ||||||||
| Standard ≤ 8 | Standard ≤ 10 | ||||||
| 55 | 44 | 44 | 55 | 44 | 55 | 44 | 44 |
| 3800 | |||||||
| 256 | |||||||
Temperature [°C] | ||||||||
| + 90 | |||||||
| -15 to +40 | |||||||
Housing | ||||||||
| Heat-treated steel | |||||||
| Anthracite gray; RAL 7016 | |||||||
| Sealed bearing disks | |||||||
Further Information