NPT015 MF

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 59

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

2

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • A = 9 mm

0.31

0.23

0.19

0.16

0.15

0.14

  • B = 11 mm

0.33

0.24

0.21

0.17

0.17

0.16

  • C = 14 mm

0.41

0.32

0.28

0.25

0.24

0.23

  • D = 16 mm

0.53

0.45

0.41

0.38

0.37

0.36

  • E = 19 mm

0.62

0.53

0.49

0.46

0.45

0.44

Torques and speeds

  • Maximum torque T2a [Nm]

51

56

60

60

56

56

  • Nominal output torque T2N [Nm]
  • At n1N

17

18

21

21

19

19

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

32

35

40

40

35

35

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

75

  • Nominal input speed n1N [min-1]

3300

3500

3700

4000

4100

4300

  • Maximum input speed n1Max [min-1]

8000

  • Idle torque T012 [Nm]
  • Based on the drive

0.25

0.2

0.17

0.14

0.13

0.11

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

  • Maximum torsional rigidity Ct21 [arcmin]

3.3

3.3

3.3

3.3

2.8

2.8

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1380

  • Maximum breakdown torque M2Max [Nm]

42

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

12

15

16

20

25

28

30

32

  • Efficiency under full load ŋ [%]

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

2.1

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • Z = 8 mm

0.04

0.04

0.03

0.03

0.03

0.03

0.03

0.03

  • A = 9 mm

0.04

0.04

0.03

0.03

0.03

0.03

0.03

0.03

  • B = 11 mm

0.06

0.06

0.05

0.05

0.05

0.05

0.05

0.05

  • C = 14 mm

0.15

0.14

0.14

0.14

0.13

0.13

0.14

0.13

Torques and speeds

  • Maximum torque T2a [Nm]

51

51

56

56

60

56

51

56

  • Nominal output torque T2N [Nm]
  • At n1N

18

17

18

18

21

18

18

19

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

32

32

35

35

40

35

32

35

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

75

  • Nominal input speed n1N [min-1]

3800

4000

3800

4000

4000

4300

4600

4400

  • Maximum input speed n1Max [min-1]

10000

  • Idle torque T012 [Nm]
  • Based on the drive

0.08

0.07

0.06

0.06

0.05

0.05

0.05

0.04

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

3.3

3.3

3.3

3.3

3.3

3.3

3.3

3.3

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1380

  • Maximum breakdown torque M2Max [Nm]

42

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

2.1

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • Z = 8 mm

0.03

0.03

0.03

0.02

0.02

0.02

  • A = 9 mm

0.03

0.03

0.03

0.02

0.02

0.02

  • B = 11 mm

0.05

0.05

0.04

0.04

0.04

0.04

  • C = 14 mm

0.13

0.13

0.13

0.13

0.13

0.13

Torques and speeds

  • Maximum torque T2a [Nm]

60

56

60

56

60

56

  • Nominal output torque T2N [Nm]
  • At n1N

21

18

21

19

21

19

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

40

35

40

35

40

35

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

75

  • Nominal input speed n1N [min-1]

4300

4600

4600

4400

4600

4600

  • Maximum input speed n1Max [min-1]

10000

  • Idle torque T012 [Nm]
  • Based on the drive

0.04

0.04

0.04

0.03

0.03

0.03

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

3.3

3.3

3.3

2.8

3.3

2.8

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1380

  • Maximum breakdown torque M2Max [Nm]

42

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks