NPT005 MF

Mechanical data

1-stage

  • Ratio

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

0.9

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • Z = 8 mm

0.04

0.03

0.03

0.03

0.02

  • A = 9 mm

0.04

0.03

0.03

0.03

0.02

  • B = 11 mm

0.06

0.05

0.05

0.04

0.04

  • C = 14 mm

0.14

0.14

0.13

0.13

0.13

Torques and speeds

  • Maximum torque T2a [Nm]

18

22

22

21

21

  • Nominal output torque T2N [Nm]
  • At n1N

5.1

6.5

6.5

6

6

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

11

14

14

13

13

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

26

  • Nominal input speed n1N [min-1]

3800

4000

4300

4400

4600

  • Maximum input speed n1Max [min-1]

10000

  • Idle torque T012 [Nm]
  • Based on the drive

0.08

0.07

0.05

0.05

0.05

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

1.2

1.2

1.2

0.85

0.85

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

600

  • Maximum breakdown torque M2Max [Nm]

17

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

16

20

25

28

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

1.1

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • Z = 8 mm

0.03

0.03

0.03

0.03

0.03

0.02

0.02

0.02

0.02

0.03

  • A = 9 mm

0.03

0.03

0.03

0.03

0.03

0.02

0.02

0.02

0.02

0.03

  • B = 11 mm

0.05

0.05

0.04

0.05

0.04

0.04

0.04

0.04

0.04

0.05

  • C = 14 mm

0.13

0.13

0.13

0.13

0.13

0.13

0.13

0.13

0.13

0.13

Torques and speeds

  • Maximum torque T2a [Nm]

18

18

22

18

22

18

22

21

22

21

  • Nominal output torque T2N [Nm]
  • At n1N

5.1

5.1

6.5

5.1

6.5

5.1

6.5

6

6.5

6

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

11

11

14

11

14

11

14

13

14

13

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

26

  • Nominal input speed n1N [min-1]

4000

4000

4000

4300

4300

4600

4600

4400

4600

4600

  • Maximum input speed n1Max [min-1]

10000

  • Idle torque T012 [Nm]
  • Based on the drive

0.04

0.04

0.03

0.03

0.03

0.03

0.03

0.03

0.03

0.03

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 13

  • Maximum torsional rigidity Ct21 [arcmin]

1.2

1.2

1.2

1.2

1.2

1.2

1.2

0.85

1.2

0.85

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

600

  • Maximum breakdown torque M2Max [Nm]

17

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks