Type key
AG3400-+NPT035S-MF1-3-0C1-F3 | Explanation |
|---|---|
AG3400 | Gear unit series
|
NPT | Gear type
|
035 | Size
|
S | Lubrication
|
M | Gear unit variant
|
F | Gear unit version
|
1 | No. of stages
|
3 | Ratio
|
0 | Type of output
|
C | Clamping hub identifying letter
|
1 | Torsional backlash
|
F3 | Beckhoff flange size
|