NPS045 MF

Mechanical data

1-stage

2-stage

  • Ratio

5

8

10

25

32

50

64

100

  • Efficiency under full load ŋ [%]

97

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 68

≤ 65

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

19

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

---

---

---

1.2

1.1

1

0.88

0.82

  • G = 24 mm

---

---

---

2

1.9

1.8

1.7

1.6

  • H = 28 mm

---

---

---

1.7

1.6

1.5

1.4

1.3

  • I = 32 mm

---

---

---

5.8

5.7

5.6

5.4

5.4

  • K = 38 mm

8.7

7.3

7.2

7

6.9

6.8

6.6

6.5

Torques and speeds

  • Nominal output torque T2N [Nm]
  • at n1N

350

200

200

350

200

350

200

200

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

500

400

400

500

400

500

400

400

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

1000

  • Nominal input speed n1N [min-1]

1800

1900

2000

2600

2500

3000

2900

3000

  • Maximum input speed n1Max [min-1]

4000

4000

4000

6000

6000

6000

6000

6000

  • Idle torque T012 [Nm]
  • Based on the drive

4.2

3

2.6

1.6

1.5

1.2

1.1

0.97

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

55

44

44

55

44

55

44

44

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

9870

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

9900

  • Maximum breakdown torque M2Max [Nm]

952

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks