Mounting
- 1. Carefully degrease the following components with a cloth:
- Contact surfaces with adjacent components
- Output shaft and centering
There are four threaded holes [1] to [4] in the gear unit housing for the bolted connection with your machine
- 2. Coat suitable screws with threadlocker
- 3. Fasten the gear unit to the machine by screwing the correct screws into the threaded holes [1] to [4]
- 4. Make sure that the surface of the machine has a low roughness
- 5. Attach the gear unit such that the screw plug faces downward and the name plate is readable
Tightening torques
In the following you will find supplementary information regarding the attachment of the gear unit to a machine:
Quality of the screws = strength class 12.9 | |||
---|---|---|---|
Gear unit | Pitch circle diameter [mm] | Thread | Tightening torque [Nm] |
005 | 44 | M4 | 4.55 |
015 | 62 | M5 | 9.0 |
025 | 80 | M6 | 15.4 |
035 | 108 | M8 | 37.5 |
045 | 140 | M10 | 73.5 |