Type key

AG3300 – NPS015S – MF1 – 3 – 1C1 – F3

Explanation

AG3300

Gear unit series

  • AG3300 = Economy planetary gear unit NPS

NPS

Gear type

  • NPS = Standard

015

Size

  • NPS 015
    NPS 025
    NPS 035
    NPS 045

S

Lubrication

  • S = Standard

M

Gear unit variant

  • M = Motor-mounted gear unit

F

Gear unit version

  • F = Standard
    A = HIGH TORQUE

1

No. of stages

  • 1 = single stage
    2 = two-stage

3

Ratio

  • See documentation

1

Type of output

  • 0 = smooth shaft
    1 = feather key DIN 6885 form A
    2 = splined shaft DIN 5480

C

Clamping hub identifying letter

  • Not freely selectable
    Selected according to the motor to be mounted

1

Torsional backlash

  • 1 = Standard

F3

Beckhoff flange size

  • F1
    F2
    F3
    F4
    F5
    F6
    F7