Permissible axial forces
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit | 005 | 015 | 025 | 035 | 045 |
---|---|---|---|---|---|
Fa max [N] | 1800 | 4300 | 5100 | 11300 | 18500 |
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit | 005 | 015 | 025 | 035 | 045 |
---|---|---|---|---|---|
Fa max [N] | 1800 | 4300 | 5100 | 11300 | 18500 |