NP045
Mechanical data | 1-stage | 2-stage | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 5 | 8 | 10 | 25 | 32 | 50 | 64 | 100 | ||
| 97 | 95 | ||||||||
| 7.20 to 8.80 | 0.80 to 7.60 | ||||||||
| ≤ 68 | ≤ 65 | ||||||||
| 19 to 25 | 20 to 28 | ||||||||
Torques and speeds | ||||||||||
| 350 | 200 | 350 | 200 | 350 | 200 | ||||
| 500 | 400 | 500 | 400 | 500 | 400 | ||||
| 800 | 640 | 700 | 640 | 700 | 640 | ||||
| 4000 | 6000 | ||||||||
| 2000 | 2200 | 2300 | 2600 | 2500 | 3000 | 2900 | 3000 | ||
| 4000 | 6000 | ||||||||
| 2.40 | 2 | 1.90 | 0.80 | 0.68 | 0.60 | 0.55 | |||
Torsion and forces | ||||||||||
| Standard ≤ 8 | Standard ≤ 10 | ||||||||
| 55 | 44 | 55 | 44 | ||||||
| 6000 | |||||||||
| 8000 | |||||||||
Temperature [°C] | ||||||||||
| + 90 | |||||||||
| -15 to + 40 | |||||||||
Clamping hub diameter [mm] | ||||||||||
| 38 K | 19 E; 24 G; 28 H | ||||||||
| - | 32 I; 38 K | ||||||||
Housing | ||||||||||
| Heat-treated steel | |||||||||
| Anthracite gray; RAL 7016 | |||||||||
Further Information