Dimension drawing NP025
1-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Center bore according to DIN 332-DR M8x13
- Feather key according to DIN 6885-A 6x6x32
Position | Explanation |
|---|---|
C, D, E | Clamping hub diameter up to 19 mm |
G, H | Clamping hub diameter up to 28 mm |
1) | Check motor shaft adaptation |
2) | Smallest or largest permissible motor shaft length. Longer motor shafts are possible; please contact us. |
3) | Dimensions are dependent on the motor |
4) | Smaller motor shaft diameters are adaptable using a spacer sleeve with a minimum wall thickness of 1 mm |
2-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Center bore according to DIN 332-DR M8x13
- Feather key according to DIN 6885-A 6x6x32
Position | Explanation |
|---|---|
A, B, C | Clamping hub diameter up to 14 mm |
D, E | Clamping hub diameter up to 19 mm |
1) | Check motor shaft adaptation |
2) | Smallest or largest permissible motor shaft length. Longer motor shafts are possible; please contact us. |
3) | Dimensions are dependent on the motor |
4) | Smaller motor shaft diameters are adaptable using a spacer sleeve with a minimum wall thickness of 1 mm |