NP015
Mechanical data | 1-stage | |||||
|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 7 | 8 | 10 |
| 97 | |||||
| 0.13 to 0.53 | |||||
| ≤ 59 | |||||
| 1.90 to 3 | |||||
Torques and speeds | ||||||
| 17 | 18 | 21 | 19 | ||
| 32 | 35 | 40 | 35 | ||
| 51 | 56 | 64 | 56 | ||
| 29 | 22 | - | - | - | - |
| 88 | 67 | - | - | - | - |
| 75 | |||||
| 3300 | 4000 | ||||
| 8000 | |||||
| 0.24 | 0.20 | 0.17 | 0.14 | 0.13 | 0.12 |
Torsion and forces | ||||||
| Standard ≤ 8 | |||||
| 3.30 | 2.80 | ||||
| 1550 | |||||
| 1700 | |||||
Temperature [°C] | ||||||
| + 90 | |||||
| -15 to + 40 | |||||
Clamping hub diameter [mm] | ||||||
| 9 A; 11 B; 14 C | |||||
| 16 D; 19 E | |||||
Housing | ||||||
| Heat-treated steel | |||||
| Anthracite gray; RAL 7016 | |||||
Mechanical data | 2-stage | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 12 | 15 | 16 | 20 | 25 | 28 | 30 | 32 | 35 | 40 | 50 | 64 | 70 | 100 |
| 95 | |||||||||||||
| 0.02 to 0.14 | |||||||||||||
| ≤ 58 | |||||||||||||
| 1.90 to 2.90 | |||||||||||||
Torques and speeds | ||||||||||||||
| 18 | 21 | 18 | 19 | 21 | 18 | 21 | 19 | 21 | 19 | ||||
| 32 | 35 | 40 | 35 | 32 | 35 | 40 | 35 | 40 | 35 | 40 | 35 | ||
| 51 | 56 | 64 | 56 | 51 | 56 | 64 | 56 | 64 | 56 | 64 | 56 | ||
| 22 | - | 22 | - | - | 22 | - | - | - | - | ||||
| 62 | 67 | - | 67 | 62 | - | - | 67 | - | - | - | - | ||
| 75 | |||||||||||||
| 3800 | 4300 | ||||||||||||
| 10000 | |||||||||||||
| 0.13 | 0.11 | 0.12 | 0.11 | 0.10 | 0.09 | 0.08 | |||||||
Torsion and forces | ||||||||||||||
| Standard ≤ 10 | |||||||||||||
| 3.30 | 4 | 3.30 | 2.80 | 3.30 | 2.80 | ||||||||
| 1550 | |||||||||||||
| 1700 | |||||||||||||
Temperature [°C] | ||||||||||||||
| + 90 | |||||||||||||
| -15 to + 40 | |||||||||||||
Clamping hub diameter [mm] | ||||||||||||||
| 8 Z; 9 A; 11 B | |||||||||||||
| 14 C | |||||||||||||
Housing | ||||||||||||||
| Heat-treated steel | |||||||||||||
| Anthracite gray; RAL 7016 | |||||||||||||