Permissible axial forces
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit HDV | 015 | 025 | 035 |
---|---|---|---|
Fa max [N] | 500 | 500 | 1700 |
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit HDV | 015 | 025 | 035 |
---|---|---|---|
Fa max [N] | 500 | 500 | 1700 |