Stainless steel in aluminum
The specified tightening torques for stainless steel bolts in aluminum apply in conjunction with the matching Beckhoff servomotors.
The setting values are rounded to conventional scalings or adjustment possibilities:
Quality of the bolts = strength class A2-70 | ||
|---|---|---|
Servomotor | Screw size | Tightening torque in Nm |
AM801x | M4 | 2.1 |
AM802x | ||
AM803x | M5 | 4.3 |
AM853x | ||
AM804x | M6 | 7.3 |
AM854x | ||
AM805x | M8 | 17.8 |
AM855x | ||
AM806x | M10 | 35 |
AM856x | ||
AM807x | M12 | 62 |
AM857x | ||
AM808x | M14 | 115 |