Information on the attachment
In the following you will find supplementary information regarding the attachment of the gear unit to the output side:
Standard variant
Quality of the screws = strength class 12.9 | |||
|---|---|---|---|
Gear unit | Pitch circle diameter [mm] | Number x thread x depth of engagement | Tightening torque [Nm] |
004 | 31.5 | 8 x M5 x 7 | 9 |
010 | 50 | 8 x M6 x 10 | 15.4 |
025 | 63 | 12 x M6 x 12 | 15.4 |
050 | 80 | 12 x M8 x 15 | 37.5 |
110 | 125 | 12 x M10 x 20 | 73.5 |
300 | 140 | 12 x M16 x 31 | 310 |
500 | 160 | 12 x M20 x 31 | 605 |
High-torque version
Quality of the screws = strength class 12.9 | |||
|---|---|---|---|
Gear unit | Pitch circle diameter [mm] | Number x thread x depth of engagement | Tightening torque [Nm] |
010 | 50 | 12 x M6 x 10 | 15.4 |
025 | 63 | 12 x M8 x 12 | 37.5 |
050 | 80 | 12 x M10 x 15 | 73.5 |
110 | 125 | 12 x M12 x 19 | 126 |
300 | 145 | 12 x M20 x 31 | 605 |
500 | 166 | 12 x M24 x 37 | 1040 |