TP500 MA
Mechanical data | 1-stage | 2-stage | 3-stage | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Ratio | 5.5 | 22 | 27.5 | 38.5 | 55 | 66 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 95 | 93 | ||||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 70 | ≤ 63 | ≤ 60 | |||||||
Service life Lh [h] | > 20000 | |||||||||
Weight [kg] Depending on the clamping hub diameter and adapter plate | 80 | 80 | 89 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||||
K = 38 mm | --- | --- | --- | --- | --- | 17.9 | 13.5 | 11.9 | 10.5 | 9.7 |
M = 48 mm | --- | 43.8 | 36.9 | 30.5 | 27 | 32.7 | 28.3 | 26.7 | 25.2 | 34.4 |
O = 60 mm | 175 | --- | --- | --- | --- | --- | --- | --- | --- | --- |
Torques and speeds | ||||||||||
Maximum torque T2a [Nm] | 10450 | |||||||||
Nominal output torque T2N [Nm]; At n1N | 4313 | 5068 | 4980 | 5057 | 5325 | 4941 | 7464 | 7396 | 7546 | 7907 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 9600 | 10450 | ||||||||
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 18750 | 25000 | ||||||||
Nominal input speed n1N [min-1] | 900 | 1500 | ||||||||
Maximum input speed n1Max [min-1] | 3125 | 4375 | ||||||||
Idle torque T012 [Nm] Based on the drive | 27 | 11 | 10 | 8.9 | 7.8 | 6.8 | 5 | 4.7 | 3.6 | 3 |
Torsion and forces | ||||||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1.5 | |||||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 2000 | 2000 | 2000 | 1950 | 1900 | 1800 | 1800 | 1800 | 1800 | 1800 |
Maximum axial force F2AMax [N] In relation to output shaft center | 50000 | |||||||||
Maximum breakdown torque M2Max [Nm] | 6600 | 9500 | ||||||||
Tilting rigidity C2K [Nm/arcmin] | 9480 | |||||||||
Temperature [°C] | ||||||||||
Maximum housing temperature | + 90 | |||||||||
Ambient temperature | -15 to +40 | |||||||||
Housing | ||||||||||
Properties | Heat-treated steel | |||||||||
Color | Anthracite gray; RAL 7016 | |||||||||
Seal | Sealed bearing disks |