TP300 MA
Mechanical data | 1-stage | 2-stage | 3-stage | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Ratio | 5.5 | 22 | 27.5 | 38.5 | 55 | 66 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 95 | 93 | ||||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 65 | ≤ 62 | ≤ 59 | |||||||
Service life Lh [h] | > 20000 | |||||||||
Weight [kg] Depending on the clamping hub diameter and adapter plate | 55 | 64 | 67 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||||
K = 38 mm | --- | --- | --- | --- | --- | 16.6 | 12.9 | 11.6 | 10.3 | 9.5 |
M = 48 mm | --- | 30.8 | 27.6 | 24.9 | 23 | --- | --- | --- | --- | --- |
N = 55 mm | 129 | --- | --- | --- | --- | --- | --- | --- | --- | --- |
Torques and speeds | ||||||||||
Maximum torque T2a [Nm] | 7360 | 7535 | 7535 | 7535 | 5473 | 6987 | 6987 | 6987 | 6987 | 6987 |
Nominal output torque T2N [Nm]; At n1N | 2829 | 3566 | 3788 | 3884 | 3744 | 3216 | 3506 | 3750 | 4148 | 4617 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 5520 | 6600 | 6600 | 6600 | 4680 | 6600 | 6600 | 6600 | 6600 | 6600 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 10938 | 15333 | 15333 | 15296 | 15333 | 15333 | 15333 | 15333 | 15333 | 15333 |
Nominal input speed n1N [min-1] | 1000 | 2000 | ||||||||
Maximum input speed n1Max [min-1] | 3125 | 4375 | ||||||||
Idle torque T012 [Nm] Based on the drive | 19 | 8.8 | 7.8 | 6.8 | 5.9 | 5.2 | 3.6 | 3.1 | 2.1 | 1.5 |
Torsion and forces | ||||||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1.5 | |||||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 1200 | |||||||||
Maximum axial force F2AMax [N] In relation to output shaft center | 33000 | |||||||||
Maximum breakdown torque M2Max [Nm] | 3900 | 6500 | ||||||||
Tilting rigidity C2K [Nm/arcmin] | 5560 | |||||||||
Temperature [°C] | ||||||||||
Maximum housing temperature | + 90 | |||||||||
Ambient temperature | -15 to +40 | |||||||||
Housing | ||||||||||
Properties | Heat-treated steel | |||||||||
Color | Anthracite gray; RAL 7016 | |||||||||
Seal | Sealed bearing disks |