TP110 MA
Mechanical data | 2-stage | 3-stage | |||||||
---|---|---|---|---|---|---|---|---|---|
Ratio | 22 | 27.5 | 38.5 | 55 | 66 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 94 | ||||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | ≤ 59 | |||||||
Service life Lh [h] | > 20000 | ||||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 33.1 | 35.4 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||||||
K = 38 mm | 16.6 | 15.2 | 13.9 | 13.1 | 13.8 | 10.2 | 9.8 | 9.5 | 9.2 |
M = 48 mm | 31.4 | 29.9 | 26.7 | 28 | --- | --- | --- | --- | --- |
Torques and speeds | |||||||||
Maximum torque T2a [Nm] | 3822 | 3200 | 3023 | ||||||
Nominal output torque T2N [Nm] At n1N | 1546 | 1662 | 2149 | 1827 | 1649 | 1797 | 1924 | 2080 | 2080 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 3100 | 3100 | 3100 | 2400 | 2600 | ||||
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 6500 | ||||||||
Nominal input speed n1N [min-1] | 2500 | 3000 | |||||||
Maximum input speed n1Max [min-1] | 5625 | ||||||||
Idle torque T012 [Nm] Based on the drive | 6.2 | 5.5 | 4.8 | 4.3 | 3.8 | 3 | 2.6 | 1.8 | 1.6 |
Torsion and forces | |||||||||
Maximum torsional backlash jt [arcmin] | ≤ 1 | ||||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 730 | 725 | 715 | 670 | 650 | 650 | 650 | 650 | 650 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 10050 | ||||||||
Maximum breakdown torque M2Max [Nm] | 3280 | ||||||||
Tilting rigidity C2K [Nm/arcmin] | 1452 | ||||||||
Temperature [°C] | |||||||||
Maximum housing temperature | + 90 | ||||||||
Ambient temperature | -15 to +40 | ||||||||
Housing | |||||||||
Properties | Heat-treated steel | ||||||||
Color | Anthracite gray; RAL 7016 | ||||||||
Seal | Sealed bearing disks |