TP050 MA
Mechanical data | 2-stage | 3-stage | |||||||
|---|---|---|---|---|---|---|---|---|---|
Ratio | 22 | 27.5 | 38.5 | 55 | 66 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 94 | 92 | |||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 60 | ≤ 57 | |||||||
Service life Lh [h] | > 20000 | ||||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 12.5 | 13.4 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||||||
G = 24 mm | 3.8 | 3.33 | 3 | 2.8 | 2.6 | 2.4 | 2.2 | 2.1 | 2.1 |
K = 38 mm | 10.7 | 10.3 | 9.9 | 9.7 | --- | --- | --- | --- | --- |
Torques and speeds | |||||||||
Maximum torque T2a [Nm] | 1402 | ||||||||
Nominal output torque T2N [Nm] At n1N | 523 | 566 | 638 | 717 | 723 | 794 | 794 | 794 | 794 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 992 | ||||||||
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 2375 | ||||||||
Nominal input speed n1N [min-1] | 3000 | 3500 | |||||||
Maximum input speed n1Max [min-1] | 6250 | ||||||||
Idle torque T012 [Nm] Based on the drive | 2.7 | 2.4 | 2.1 | 1.7 | 1.8 | 1.3 | 1.1 | 0.9 | 0.72 |
Torsion and forces | |||||||||
Maximum torsional backlash jt [arcmin] | ≤ 1 | ||||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 220 | 205 | |||||||
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 6130 | ||||||||
Maximum breakdown torque M2Max [Nm] | 1335 | ||||||||
Tilting rigidity C2K [Nm/arcmin] | 560 | ||||||||
Temperature [°C] | |||||||||
Maximum housing temperature | + 90 | ||||||||
Ambient temperature | -15 to +40 | ||||||||
Housing | |||||||||
Properties | Heat-treated steel | ||||||||
Color | Anthracite gray; RAL 7016 | ||||||||
Seal | Sealed bearing disks | ||||||||