TP025 MA
Mechanical data | 2-stage | 3-stage | |||||||
---|---|---|---|---|---|---|---|---|---|
Ratio | 22 | 27.5 | 38.5 | 55 | 66 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 94 | ||||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 58 | ≤ 56 | |||||||
Service life Lh [h] | > 20000 | ||||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 5.6 | 6.1 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||||||
E = 19 mm | 0.87 | 0.7 | 0.6 | 0.55 | 0.63 | 0.56 | 0.53 | 0.51 | 0.5 |
G = 24 mm | 2.39 | 2.22 | 2.12 | 2.07 | --- | --- | --- | --- | --- |
Torques and speeds | |||||||||
Maximum torque T2a [Nm] | 583 | 525 | |||||||
Nominal output torque T2N [Nm] At n1N | 312 | 314 | 371 | 413 | 260 | 276 | 296 | 330 | 364 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 530 | 480 | |||||||
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 1200 | ||||||||
Nominal input speed n1N [min-1] | 3500 | 4000 | |||||||
Maximum input speed n1Max [min-1] | 7500 | ||||||||
Idle torque T012 [Nm] Based on the drive | 1 | 0.87 | 0.78 | 0.7 | 0.62 | 0.52 | 0.44 | 0.32 | 0.27 |
Torsion and forces | |||||||||
Maximum torsional backlash jt [arcmin] | ≤ 1 | ||||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 105 | 105 | 105 | 100 | 95 | 95 | 95 | 95 | 95 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 4800 | ||||||||
Maximum breakdown torque M2Max [Nm] | 550 | ||||||||
Tilting rigidity C2K [Nm/arcmin] | 550 | ||||||||
Temperature [°C] | |||||||||
Maximum housing temperature | + 90 | ||||||||
Ambient temperature | -15 to +40 | ||||||||
Housing | |||||||||
Properties | Heat-treated steel | ||||||||
Color | Anthracite gray; RAL 7016 | ||||||||
Seal | Sealed bearing disks |