TP010 MA
Mechanical data | 2-stage | 3-stage | ||||||
---|---|---|---|---|---|---|---|---|
Ratio | 22 | 27.5 | 38.5 | 55 | 88 | 110 | 154 | 220 |
Efficiency under full load ŋ [%] | 94 | |||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 56 | |||||||
Service life Lh [h] | > 20000 | |||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 3.2 | 3.6 | ||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||
C = 14 mm | 0.21 | 0.18 | 0.16 | 0.14 | 0.16 | 0.15 | 0.14 | 0.13 |
E = 19 mm | 0.52 | 0.5 | 0.47 | 0.46 | --- | --- | --- | --- |
Torques and speeds | ||||||||
Maximum torque T2a [Nm] | 315 | |||||||
Nominal output torque T2N [Nm] At n1N | 140 | 137 | 139 | 147 | 184 | 184 | 181 | 184 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 230 | |||||||
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 525 | |||||||
Nominal input speed n1N [min-1] | 4000 | 4500 | ||||||
Maximum input speed n1Max [min-1] | 7500 | |||||||
Idle torque T012 [Nm] Based on the drive | 0.52 | 0.47 | 0.41 | 0.38 | 0.28 | 0.26 | 0.22 | 0.18 |
Torsion and forces | ||||||||
Maximum torsional backlash jt [arcmin] | ≤ 1 | |||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 43 | 43 | 43 | 42 | 42 | 42 | 42 | 42 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 2795 | |||||||
Maximum breakdown torque M2Max [Nm] | 270 | |||||||
Tilting rigidity C2K [Nm/arcmin] | 225 | |||||||
Temperature [°C] | ||||||||
Maximum housing temperature | + 90 | |||||||
Ambient temperature | -15 to +40 | |||||||
Housing | ||||||||
Properties | Heat-treated steel | |||||||
Color | Anthracite gray; RAL 7016 | |||||||
Seal | Sealed bearing disks |