TP300 MF
Mechanical data | 1-stage | |||
|---|---|---|---|---|
Ratio | 5 | 7 | 8 | 10 |
Efficiency under full load ŋ [%] | 95 | |||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 64 | |||
Service life Lh [h] | > 20000 | |||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 60 | |||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||
N = 55 mm | 82.5 | 61.2 | 61.2 | 49.5 |
Torques and speeds | ||||
Maximum torque T2a [Nm] | 5600 | 5250 | 2800 | 2800 |
Nominal output torque T2N [Nm] At n1N | 1996 | 1835 | 1815 | 1794 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 4200 | 3960 | 2280 | 2280 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 9900 | 9900 | 8557 | 8750 |
Nominal input speed n1N [min-1] | 1000 | 1400 | 1400 | 1700 |
Maximum input speed n1Max [min-1] | 3000 | |||
Idle torque T012 [Nm] Based on the drive | 20 | 14 | 14 | 8.8 |
Torsion and forces | ||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | |||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 1000 | 900 | 700 | 700 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 33000 | |||
Maximum breakdown torque M2Max [Nm] | 3900 | |||
Tilting rigidity C2K [Nm/arcmin] | 5560 | |||
Temperature [°C] | ||||
Maximum housing temperature | + 90 | |||
Ambient temperature | -15 to +40 | |||
Housing | ||||
Properties | Heat-treated steel | |||
Color | Anthracite gray; RAL 7016 | |||
Seal | Sealed bearing disks | |||
Mechanical data | 2-stage | |||||||
|---|---|---|---|---|---|---|---|---|
Ratio | 20 | 21 | 25 | 31 | 32 | 35 | 50 | 61 |
Efficiency under full load ŋ [%] | 94 | |||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | |||||||
Service life Lh [h] | > 20000 | |||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 58.5 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||
M = 48 mm | 27.5 | 27 | 25.9 | 25.6 | 22.4 | 22.4 | 21.5 | 21.4 |
Torques and speeds | ||||||||
Maximum torque T2a [Nm] | 3850 | 3740 | 3949 | 3850 | 3630 | 3949 | 3600 | 3080 |
Nominal output torque T2N [Nm] At n1N | 1354 | 1456 | 1676 | 2114 | 2353 | 1710 | 1722 | 2070 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 3850 | 3740 | 3949 | 3850 | 3630 | 3949 | 3600 | 3080 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 9900 | 9870 | 9900 | 9156 | 9900 | 9900 | 9900 | 9900 |
Nominal input speed n1N [min-1] | 2000 | 2000 | 2000 | 2000 | 2000 | 2000 | 2300 | 2400 |
Maximum input speed n1Max [min-1] | 4375 | |||||||
Idle torque T012 [Nm] Based on the drive | 6.7 | 5.5 | 5.5 | 4.8 | 5.5 | 4 | 3.8 | 2.8 |
Torsion and forces | ||||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | |||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 850 | 800 | 950 | 750 | 950 | 900 | 800 | 700 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 33000 | |||||||
Maximum breakdown torque M2Max [Nm] | 5900 | |||||||
Tilting rigidity C2K [Nm/arcmin] | 5560 | |||||||
Temperature [°C] | ||||||||
Maximum housing temperature | + 90 | |||||||
Ambient temperature | -15 to +40 | |||||||
Housing | ||||||||
Properties | Heat-treated steel | |||||||
Color | Anthracite gray; RAL 7016 | |||||||
Seal | Sealed bearing disks | |||||||
Mechanical data | 2-stage | |||
|---|---|---|---|---|
Ratio | 64 | 70 | 91 | 100 |
Efficiency under full load ŋ [%] | 94 | |||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | |||
Service life Lh [h] | > 20000 | |||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 58.5 | |||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||
M = 48 mm | 25.8 | 21.3 | 21.2 | 21.2 |
Torques and speeds | ||||
Maximum torque T2a [Nm] | 2800 | 3630 | 2800 | 2800 |
Nominal output torque T2N [Nm] At n1N | 2240 | 2339 | 2240 | 2240 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 2800 | 3630 | 2800 | 2800 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 9900 | 9900 | 8750 | 8750 |
Nominal input speed n1N [min-1] | 2300 | 2400 | 2500 | 2500 |
Maximum input speed n1Max [min-1] | 4375 | |||
Idle torque T012 [Nm] Based on the drive | 3.8 | 3 | 2.8 | 2.4 |
Torsion and forces | ||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | |||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 800 | 800 | 600 | 650 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 33000 | |||
Maximum breakdown torque M2Max [Nm] | 5900 | |||
Tilting rigidity C2K [Nm/arcmin] | 5560 | |||
Temperature [°C] | ||||
Maximum housing temperature | + 90 | |||
Ambient temperature | -15 to +40 | |||
Housing | ||||
Properties | Heat-treated steel | |||
Color | Anthracite gray; RAL 7016 | |||
Seal | Sealed bearing disks | |||