TP110 MF
Mechanical data | 1-stage | ||||
---|---|---|---|---|---|
Ratio | 4 | 5 | 7 | 8 | 10 |
Efficiency under full load ŋ [%] | 97 | ||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 68 | ||||
Service life Lh [h] | > 20000 | ||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 30 | ||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||
K = 38 mm | 44.5 | 34.6 | 25.5 | 25.5 | 20.6 |
M = 48 mm | 58.8 | 41.9 | 32.9 | 32.9 | 28 |
N = 55 mm | 61.5 | 51.5 | 42.3 | 42.3 | 37.3 |
Torques and speeds | |||||
Maximum torque T2a [Nm] | 2560 | 2560 | 2560 | 2240 | 2240 |
Nominal output torque T2N [Nm] At n1N | 946 | 919 | 861 | 861 | 901 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 1920 | 1920 | 1920 | 1680 | 1680 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 3075 | ||||
Nominal input speed n1N [min-1] | 1400 | 1500 | 2000 | 2000 | 2000 |
Maximum input speed n1Max [min-1] | 4500 | ||||
Idle torque T012 [Nm] Based on the drive | 16 | 12 | 8.8 | 8.8 | 6 |
Torsion and forces | |||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | ||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 610 | 610 | 550 | 445 | 445 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 10050 | ||||
Maximum breakdown torque M2Max [Nm] | 3280 | ||||
Tilting rigidity C2K [Nm/arcmin] | 1452 | ||||
Temperature [°C] | |||||
Maximum housing temperature | + 90 | ||||
Ambient temperature | -15 to +40 | ||||
Housing | |||||
Properties | Heat-treated steel | ||||
Color | Anthracite gray; RAL 7016 | ||||
Seal | Sealed bearing disks |
Mechanical data | 2-stage | |||||||
---|---|---|---|---|---|---|---|---|
Ratio | 16 | 20 | 21 | 25 | 28 | 31 | 32 | 35 |
Efficiency under full load ŋ [%] | 94 | |||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | |||||||
Service life Lh [h] | > 20000 | |||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 34 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||
G = 24 mm | 8.51 | 8.21 | 8.98 | 7.85 | 6.57 | 8.09 | 6.57 | 6.37 |
I = 24 mm | 11.7 | 11.4 | 12.1 | 11 | 9.73 | 11.3 | 9.73 | 9.54 |
K = 38 mm | 12.7 | 12.5 | 13.2 | 12.1 | 10.8 | 12.3 | 10.8 | 10.6 |
M = 48 mm | 27.4 | 27.1 | 27.8 | 26.7 | 25.4 | 26.9 | 25.4 | 25.3 |
Torques and speeds | ||||||||
Maximum torque T2a [Nm] | 1760 | 1760 | 1540 | 1760 | 1760 | 1760 | 1760 | 1760 |
Nominal output torque T2N [Nm] At n1N | 1205 | 1240 | 1023 | 1278 | 1257 | 1065 | 1221 | 1408 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 1760 | 1760 | 1540 | 1760 | 1760 | 1760 | 1760 | 1760 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 3075 | |||||||
Nominal input speed n1N [min-1] | 2500 | |||||||
Maximum input speed n1Max [min-1] | 5625 | |||||||
Idle torque T012 [Nm] Based on the drive | 7 | 5.8 | 5.2 | 5.2 | 4.5 | 4.4 | 4.5 | 3.1 |
Torsion and forces | ||||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | |||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 585 | 580 | 465 | 570 | 560 | 440 | 560 | 560 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 10050 | |||||||
Maximum breakdown torque M2Max [Nm] | 3280 | |||||||
Tilting rigidity C2K [Nm/arcmin] | 1452 | |||||||
Temperature [°C] | ||||||||
Maximum housing temperature | + 90 | |||||||
Ambient temperature | -15 to +40 | |||||||
Housing | ||||||||
Properties | Heat-treated steel | |||||||
Color | Anthracite gray; RAL 7016 | |||||||
Seal | Sealed bearing disks |
Mechanical data | 2-stage | ||||||
---|---|---|---|---|---|---|---|
Ratio | 40 | 50 | 61 | 64 | 70 | 91 | 100 |
Efficiency under full load ŋ [%] | 94 | ||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | ||||||
Service life Lh [h] | > 20000 | ||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 34 | ||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||||
G = 24 mm | 5.63 | 5.54 | 5.63 | 5.78 | 5.44 | 5.51 | 5.40 |
I = 32 mm | 8.80 | 8.70 | 8.80 | 8.95 | 8.61 | 8.67 | 8.56 |
K = 38 mm | 9.87 | 9.77 | 9.87 | 10 | 9.68 | 9.74 | 9.63 |
M = 48 mm | 24.5 | 24.4 | 24.5 | 24.9 | 24.3 | 24.4 | 24.3 |
Torques and speeds | |||||||
Maximum torque T2a [Nm] | 1760 | 1760 | 1540 | 1540 | 1760 | 1430 | 1540 |
Nominal output torque T2N [Nm] At n1N | 1315 | 1408 | 1232 | 1232 | 1408 | 1144 | 1232 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 1760 | 1760 | 1540 | 1540 | 1760 | 1430 | 1540 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 3075 | ||||||
Nominal input speed n1N [min-1] | 2500 | 2900 | 3200 | 2900 | 3200 | 3400 | 3400 |
Maximum input speed n1Max [min-1] | 5625 | ||||||
Idle torque T012 [Nm] Based on the drive | 3 | 2.5 | 2.1 | 2.5 | 2 | 1.8 | 1.8 |
Torsion and forces | |||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | ||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 520 | 525 | 415 | 525 | 480 | 360 | 395 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 10050 | ||||||
Maximum breakdown torque M2Max [Nm] | 3280 | ||||||
Tilting rigidity C2K [Nm/arcmin] | 1452 | ||||||
Temperature [°C] | |||||||
Maximum housing temperature | + 90 | ||||||
Ambient temperature | -15 to +40 | ||||||
Housing | |||||||
Properties | Heat-treated steel | ||||||
Color | Anthracite gray; RAL 7016 | ||||||
Seal | Sealed bearing disks |