TP025 MF
Mechanical data | 1-stage | ||||
---|---|---|---|---|---|
Ratio | 4 | 5 | 7 | 8 | 10 |
Efficiency under full load ŋ [%] | 97 | ||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 61 | ||||
Service life Lh [h] | > 20000 | ||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 6.5 | ||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||
E = 19 mm | 2.59 | 2.11 | 1.69 | 1.69 | 1.45 |
G = 24 mm | 3.28 | 2.80 | 2.38 | 2.38 | 2.14 |
H = 28 mm | 2.89 | 2.41 | 1.99 | 1.99 | 1.75 |
K = 38 mm | 10.3 | 9.87 | 9.45 | 9.45 | 9.21 |
Torques and speeds | |||||
Maximum torque T2a [Nm] | 352 | 380 | 352 | 352 | 352 |
Nominal output torque T2N [Nm] At n1N | 175 | 169 | 172 | 172 | 180 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 352 | 380 | 352 | 318 | 318 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 625 | ||||
Nominal input speed n1N [min-1] | 2500 | ||||
Maximum input speed n1Max [min-1] | 5500 | ||||
Idle torque T012 [Nm] Based on the drive | 2.8 | 2.3 | 1.7 | 1.7 | 1.2 |
Torsion and forces | |||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | ||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 80 | 86 | 76 | 62 | 62 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 4800 | ||||
Maximum breakdown torque M2Max [Nm] | 440 | ||||
Tilting rigidity C2K [Nm/arcmin] | 550 | ||||
Temperature [°C] | |||||
Maximum housing temperature | + 90 | ||||
Ambient temperature | -15 to +40 | ||||
Housing | |||||
Properties | Heat-treated steel | ||||
Color | Anthracite gray; RAL 7016 | ||||
Seal | Sealed bearing disks |
Mechanical data | 2-stage | |||||||
---|---|---|---|---|---|---|---|---|
Ratio | 16 | 20 | 21 | 25 | 28 | 31 | 32 | 35 |
Efficiency under full load ŋ [%] | 94 | |||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 58 | |||||||
Service life Lh [h] | > 20000 | |||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 6.7 | |||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | ||||||||
C = 14 mm | 0.66 | 0.55 | 0.60 | 0.53 | 0.44 | 0.55 | 0.44 | 0.43 |
E = 19 mm | 0.83 | 0.71 | 0.77 | 0.70 | 0.61 | 0.72 | 0.61 | 0.60 |
G = 24 mm | 2.20 | 2.08 | 2.14 | 2.07 | 1.98 | 2.09 | 1.98 | 1.97 |
H = 28 mm | 2 | 1.91 | 1.96 | 1.89 | 1.82 | 1.85 | 1.89 | 1.81 |
Torques and speeds | ||||||||
Maximum torque T2a [Nm] | 352 | 352 | 352 | 380 | 352 | 352 | 352 | 380 |
Nominal output torque T2N [Nm] At n1N | 250 | 267 | 211 | 265 | 282 | 231 | 251 | 294 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 352 | 352 | 330 | 380 | 352 | 330 | 352 | 380 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 625 | |||||||
Nominal input speed n1N [min-1] | 2800 | |||||||
Maximum input speed n1Max [min-1] | 7500 | |||||||
Idle torque T012 [Nm] Based on the drive | 1.2 | 1 | 1.1 | 0.90 | 0.80 | 0.84 | 0.80 | 0.60 |
Torsion and forces | ||||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | |||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 81 | 81 | 70 | 83 | 80 | 54 | 80 | 82 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 4800 | |||||||
Maximum breakdown torque M2Max [Nm] | 440 | |||||||
Tilting rigidity C2K [Nm/arcmin] | 550 | |||||||
Temperature [°C] | ||||||||
Maximum housing temperature | + 90 | |||||||
Ambient temperature | -15 to +40 | |||||||
Housing | ||||||||
Properties | Heat-treated steel | |||||||
Color | Anthracite gray; RAL 7016 | |||||||
Seal | Sealed bearing disks |
Mechanical data | 2-stage | ||||||
---|---|---|---|---|---|---|---|
Ratio | 40 | 50 | 61 | 64 | 70 | 91 | 100 |
Efficiency under full load ŋ [%] | 94 | ||||||
Running noise LPA [dB] at n1 = 3000 rpm without load | ≤ 58 | ||||||
Service life Lh [h] | > 20000 | ||||||
Weight [kg] Depending on the clamping hub diameter and selected adapter plate | 6.7 | ||||||
Mass moment of inertia J1 [kgcm²] Based on the drive Letters = specification of the clamping hub diameter | |||||||
C = 14 mm | 0.38 | 0.38 | 0.39 | 0.40 | 0.37 | 0.38 | 0.37 |
E = 19 mm | 0.55 | 0.55 | 0.55 | 0.57 | 0.54 | 0.55 | 0.54 |
G = 24 mm | 1.92 | 1.92 | 1.92 | 2 | 1.91 | 1.92 | 1.91 |
H = 28 mm | 1.76 | 1.76 | 1.76 | 1.83 | 1.75 | 1.75 | 1.75 |
Torques and speeds | |||||||
Maximum torque T2a [Nm] | 352 | 380 | 352 | 352 | 352 | 352 | 352 |
Nominal output torque T2N [Nm] At n1N | 282 | 304 | 246 | 233 | 282 | 220 | 233 |
Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour | 352 | 380 | 308 | 292 | 352 | 275 | 292 |
EMERGENCY STOP torque T2Em.stop [Nm] Possible 1000 times during the service life of the gear unit | 625 | ||||||
Nominal input speed n1N [min-1] | 2800 | 3100 | 3500 | 3100 | 3500 | 4200 | 4200 |
Maximum input speed n1Max [min-1] | 7500 | ||||||
Idle torque T012 [Nm] Based on the drive | 0.59 | 0.50 | 0.48 | 0.50 | 0.42 | 0.48 | 0.38 |
Torsion and forces | |||||||
Maximum torsional backlash jt [arcmin] | Standard ≤ 3 / Reduced ≤ 1 | ||||||
Maximum torsional rigidity Ct21 [Nm/arcmin] | 76 | 80 | 61 | 80 | 71 | 55 | 60 |
Maximum axial force F2AMax [N] In relation to the shaft center at the output | 4800 | ||||||
Maximum breakdown torque M2Max [Nm] | 440 | ||||||
Tilting rigidity C2K [Nm/arcmin] | 550 | ||||||
Temperature [°C] | |||||||
Maximum housing temperature | + 90 | ||||||
Ambient temperature | -15 to +40 | ||||||
Housing | |||||||
Properties | Heat-treated steel | ||||||
Color | Anthracite gray; RAL 7016 | ||||||
Seal | Sealed bearing disks |