TP004 MF

Mechanical data

1-stage

  • Ratio

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 55

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

1.4

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • B = 11 mm

0.17

0.14

0.11

0.11

0.09

  • C = 14 mm

0.25

0.21

0.18

0.18

0.17

  • E = 19 mm

0.57

0.54

0.51

0.51

0.49

Torques and speeds

  • Maximum torque T2a [Nm]

83

83

83

56

56

  • Nominal output torque T2N [Nm]
  • At n1N

27

27

26

26

27

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

66

66

66

42

42

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

100

  • Nominal input speed n1N [min-1]

3300

3300

4000

4000

4000

  • Maximum input speed n1Max [min-1]

7500

  • Idle torque T012 [Nm]
  • Based on the drive

0.56

0.48

0.37

0.37

0.31

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 4 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

12

12

11

8

8

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2119

  • Maximum breakdown torque M2Max [Nm]

110

  • Tilting rigidity C2K [Nm/arcmin]

85

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

16

20

21

25

28

31

32

35

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 54

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

1.5

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • B = 11 mm

0.078

0.070

0.074

0.068

0.062

0.072

0.062

0.061

  • C = 14 mm

0.17

0.17

0.17

0.16

0.16

0.17

0.16

0.16

Torques and speeds

  • Maximum torque T2a [Nm]

57

57

60

72

57

50

57

72

  • Nominal output torque T2N [Nm]
  • At n1N

39

41

32

41

45

36

39

45

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

57

57

48

66

57

48

57

66

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

100

  • Nominal input speed n1N [min-1]

4000

  • Maximum input speed n1Max [min-1]

7500

  • Idle torque T012 [Nm]
  • Based on the drive

0.28

0.23

0.24

0.22

0.21

0.22

0.21

0.17

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 4 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

12

12

10

12

12

9

12

12

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2119

  • Maximum breakdown torque M2Max [Nm]

110

  • Tilting rigidity C2K [Nm/arcmin]

85

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

40

50

61

64

70

91

100

  • Efficiency under full load ŋ [%]

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 54

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

1.5

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • B = 11 mm

0.057

0.057

0.058

0.060

0.056

0.057

0.056

  • C = 14 mm

0.15

0.15

0.15

0.16

0.15

0.15

0.15

Torques and speeds

  • Maximum torque T2a [Nm]

57

72

49

48

56

43

48

  • Nominal output torque T2N [Nm]
  • At n1N

46

48

39

34

45

31

34

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

57

66

49

42

56

38

42

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

100

  • Nominal input speed n1N [min-1]

4000

4800

5500

4800

5500

5500

5500

  • Maximum input speed n1Max [min-1]

7500

  • Idle torque T012 [Nm]
  • Based on the drive

0.18

0.17

0.16

0.17

0.17

0.15

0.16

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 4 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

11

12

9

12

11

7

8

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2119

  • Maximum breakdown torque M2Max [Nm]

110

  • Tilting rigidity C2K [Nm/arcmin]

85

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks