Mounting
- ►Carefully degrease the following components with a cloth:
- Contact surfaces with adjacent components
- Centering and motor shaft
- Internal diameter of the clamping hub
- Spacer sleeve inside and outside
In case of motor with feather key [+]
- ►Remove feather key [+] and insert half wedge
- ►Remove the screw plug [1] from the adapter plate [2]
- ►Turn the clamping hub [1] until the screw [2] can be seen above the mounting hole
- ►Loosen the screw [2] by one turn
![]() | Do not exceed the permissible axial forces If the motor shaft cannot be inserted easily, the screw on the clamping hub must be loosened a little more. With certain motor shaft diameters, a slotted spacer sleeve must be installed in addition. If there is a groove on the motor shaft, it must be aligned with the slot in the spacer sleeve. |
- ►Insert the motor shaft [1] into the clamping hub [2]
- ►Make sure that no gap is created between the motor and the adapter plate
This example shows a motor size with four fixing points in the flange.
- ►Coat screws [1], [2], [3] and [4] with threadlocker
- ►Insert bolts [1], [2], [3] and [4] and tighten evenly
- ►Tighten bolt [5]. Refer to the chapter Clamping hub.
- ►Insert the screw plug back into the adapter plate
