SP240 MC

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 66

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

83

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • O = 60 mm

260

198

163

138

125

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

1400

2029

1861

1910

1440

1440

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

1750

3500

3600

2700

1800

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

6850

8500

6850

  • Nominal input speed n1N [min-1]

1750

2250

3000

  • Maximum input speed n1Max [min-1]

3400

4000

5000

  • Idle torque T012 [Nm]
  • Based on the drive

18

16

12

8.60

8.60

5.80

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 4 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

550

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

33000

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

30000

  • Maximum breakdown torque M2Max [Nm]

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

96.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

76

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • M = 48 mm

34.50

31.50

30.80

30

29.70

28.50

28.30

28.30

28.10

28

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

1950

1803

2266

1867

2320

2694

1344

1680

1440

2160

1440

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

3500

3600

2900

3600

1680

2100

1800

2700

1800

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

8500

6850

8500

6850

  • Nominal input speed n1N [min-1]

3500

4500

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

4.80

4.40

4

3.60

3.60

2.80

2.40

2

1.60

1.40

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 5 / Reduced ≤ 4

  • Maximum torsional rigidity Ct21 [arcmin]

400

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

33000

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

30000

  • Maximum breakdown torque M2Max [Nm]

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs