RoHS
All homogeneous materials used in the gear unit fall below the prescribed limit values of Directive 2011/65/EU Annex II. The following table contains an overview of the proportional quantities of harmful substances:
Material | Percentage |
|---|---|
Lead | 0.1% |
Mercury | 0.1% |
Cadmium | 0.01% |
Hexavalent chromium | 0.1% |
Polybrominated biphenyls; PBB | 0.1% |
Polybrominated diphenyl ethers; PBDE | 0.1% |
Installation of the gear unit as a machine component therefore does not affect the restriction of the use of certain hazardous substances in electrical and electronic equipment.