Mounting

Carefully degrease the following components with a cloth:

In case of motor with feather key [+]

Remove feather key [+] and insert half wedge
Mounting 1:
Remove the screw plug [1] from the adapter plate [2]
Mounting 2:
Turn the clamping hub [1] until the screw [2] can be seen above the mounting hole
Loosen the screw [2] by one turn
Mounting 3:

Do not exceed the permissible axial forces

If the motor shaft cannot be inserted easily, the screw on the clamping hub must be loosened a little more.

With certain motor shaft diameters, a slotted spacer sleeve must be installed in addition. If there is a groove on the motor shaft, it must be aligned with the slot in the spacer sleeve.

Mounting 4:
Insert the motor shaft [1] into the clamping hub [2]
Make sure that no gap is created between the motor and the adapter plate
Mounting 5:

This example shows a motor size with four fixing points in the flange.

Coat screws [1], [2], [3] and [4] with threadlocker
Insert bolts [1], [2], [3] and [4] and tighten evenly
Tighten bolt [5]. Refer to the chapter Clamping hub.
Insert the screw plug back into the adapter plate