Permissible axial forces
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit | 060 | 075 | 100 | 140 | 180 | 210 | 240 |
---|---|---|---|---|---|---|---|
Fa max [N] | 9250 | 10750 | 19500 | 31250 | 49750 | 83250 | 97750 |
The following table shows the maximum permissible static axial forces. The permitted forces refer to the center of the shaft:
Gear unit | 060 | 075 | 100 | 140 | 180 | 210 | 240 |
---|---|---|---|---|---|---|---|
Fa max [N] | 9250 | 10750 | 19500 | 31250 | 49750 | 83250 | 97750 |