Dimensional drawing
1-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M20x42
- Feather key 16h9x70 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
K; up to 38 | M; up to 48 | N; up to 55 | |
t [motor-dependent] | min. 210 | ||
u [check motor shaft] | 38 | 48 | 55 |
v | 137 | ||
w [motor-dependent] | min. 198 | min. 209 | |
x [motor-dependent] | min. 310 | min. 321 | |
y [minimum and maximum permissible shaft length] | max. 78 min. 35 | max. 82 min. 36 | max. 82 min. 40 |
z [motor-dependent] | min. 46 | min. 57 | |
2-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M20x42
- Feather key 16h9x70 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
G; up to 24 | K; up to 38 | M; up to 48 | |
t [motor-dependent] | min. 150 | min. 210 | |
u [check motor shaft] | 24 | 32 | 48 |
v | 178 | 192.4 | |
w [motor-dependent] | min. 234 | min. 243 | min. 264 |
x [motor-dependent] | min. 346 | min. 355 | min. 376 |
y [minimum and maximum permissible shaft length] | max. 72 min. 28 | max. 80 min. 35 | max. 82 min. 36 |
z [motor-dependent] | min. 41 | min. 50 | min. 57 |