Dimensional drawing
1-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M16x36
- Feather key 12h9x70 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
G; up to 24 | K; up to 38 | M; up to 48 | |
t [motor-dependent] | min. 150 | min. 210 | |
u [check motor shaft] | 24 | 32 | 48 |
v | 109.3 | 124 | |
w [motor-dependent] | min. 162.3 | min. 171.3 | min. 193 |
x [motor-dependent] | min. 274.3 | min. 283.3 | min. 305 |
y [minimum and maximum permissible shaft length] | max. 72 min. 28 | max. 80 min. 35 | max. 82 min. 36 |
z [motor-dependent] | min. 41 | min. 50 | min. 57 |
2-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M16x36
- Feather key 12h9x70 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
E; up to 19 | G; up to 24 | K; up to 38 | |
t [motor-dependent] | min. 120 | min. 150 | |
u [check motor shaft] | 19 | 24 | 38 |
v | 141.3 | 158 | |
w [motor-dependent] | min. 186.3 | min. 193.3 | min. 220 |
x [motor-dependent] | min. 298.3 | min. 305.3 | min. 332 |
y [minimum and maximum permissible shaft length] | max. 50 min. 23 | max. 58 min. 23 | max. 80 min. 35 |
z [motor-dependent] | min. 33 | min. 40 | min. 50 |