Dimensional drawing
1-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M5x12
- Feather key 5h9x25 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
---|---|---|---|
B; up to 11 | C; up to 14 | E; up to 19 | |
t [motor-dependent] | min. 70 | min. 90 | |
u [check motor shaft] | 11 | 14 | 19 |
v | 60 | 67 | |
w [motor-dependent] | min. 89.6 | min. 94 | min. 67 |
x [motor-dependent] | min. 137.6 | min. 142 | min. 154 |
y [minimum and maximum permissible shaft length] | max. 33 min. 14 | max. 38 min. 17 | max. 45 min. 23 |
z [motor-dependent] | min. 23.6 | min. 28 | min. 33 |
2-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M5x12
- Feather key 5h9x25 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | |
---|---|---|
B; up to 11 | C; up to 14 | |
t [motor-dependent] | min. 60 | min. 70 |
u [check motor shaft] | 11 | 14 |
v | 79 | 82 |
w [motor-dependent] | min. 108 | min. 116 |
x [motor-dependent] | min. 156 | min. 164 |
y [minimum and maximum permissible shaft length] | max. 32 min. 14 | max. 38 min. 17 |
z [motor-dependent] | min. 23 | min. 18 |