Type key

AG2300-+SP075S-MF1-3-1C1-F3

Explanation

AG2300

Gear unit series

  • AG2300 = planetary gear unit SP

SP

Gear type

  • SP = standard

075

Size

  • 060
    075
    100
    140
    180
    210
    240

S

Lubrication

  • S = Standard

M

Gear unit variant

  • M = Motor-mounted gear unit

F

Gear unit version

  • F = Standard
    C = high-speed

1

No. of stages

  • 1 = single stage
    2 = two-stage

3

Ratio

  • See documentation

1

Type of output

  • 0 = smooth shaft
    1 = feather key DIN 6885 form A

C

Clamping hub identifying letter

  • Not freely selectable
    Selected according to the motor to be mounted

1

Torsional backlash

  • 1 = Standard
    0 = Reduced

F3

Beckhoff flange size

  • F2
    F3
    F4
    F5
    F6
    F7