Right-angle gear unit

Right-angle gear unit 1:

Number

Explanation

1

Plug; mounting hole

2

Adapter plate

3

Gear housing

4

Holes for the motor attachment

5

Feather key [+]

6

Holes for the output side

7

Output shaft with center bore

8

Holes for the output side

9

Clamping bolt

10

Clamping hub

11

Holes for the motor attachment