Tightening torques

Information on the bolt sizes and tightening torques can be found in the table below:
PLE gear unit
Quality of clamping hub bolt = strength class 12.9 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Gear unit | PLE040 | PLE060 | PLE080 | PLE120 | PLE160 | ||||
Width across flats SW [mm] | 2.5 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 |
Tightening torque TA,K [Nm] | 2 | 4.5 | 4.5 | 9.5 | 9.5 | 16.5 | 16.5 | 40 | 40 |
WPLE gear unit
Quality of clamping hub bolt = strength class 12.9 | |||||
|---|---|---|---|---|---|
Gear unit | WPLE040 | WPLE060 | WPLE080 | WPLE120 | |
Width across flats SW [mm] | 2.5 | 3 | 3 | 4 | 5 |
Tightening torque TA,K [Nm] | 2 | 4.5 | 4.5 | 9.5 | 16.5 |