Fault correction
The following table describes a selection of faults. Depending on the application, other causes may be responsible for the malfunction.
| Error | Possible cause | Remedy | 
|---|---|---|
| Increased operating temperature | Gear unit unsuitable for the application | Check the technical data | 
| Heating up by the motor | Check the motor wiring | |
| Ensure sufficient cooling | ||
| Replace the motor | ||
| Ambient temperature too high | Ensure sufficient cooling | |
| Increased operating noises | Distorted motor mounting | Contact Beckhoff Service | 
| Damage to the bearings | ||
| Damage to the toothing | ||
| Toothed belt tension too high | Check and correct toothed belt tension | |
| Lubricant loss | Lubricant quantity too high | Wipe off lubricant, refill and monitor the gear unit | 
| Gear unit leaking | Contact Beckhoff Service | |
| Loose screws | Tightening torque too low | Retighten the screws |