Type key
| AG2250 -+ [W]PLE040 - M01 - 3 - 1C1 – F3 | Explanation | 
|---|---|
| AG2250 | Gear unit series 
 | 
| [W]PLE | Gear type 
 | 
| 040 | Size 
 | 
| M | Gear unit variant 
 | 
| 0 | Gear unit version 
 | 
| 1 | No. of stages 
 | 
| 3 | Transmission ratio 
 | 
| 1 | Type of output 
 | 
| C | Clamping hub identifying letter 
 | 
| 1 | Torsional backlash 
 | 
| F3 | Beckhoff flange size 
 |