WPLE040 technical data

Mechanical data

1-stage

  • Transmission ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

94 to 90

  • Mass moment of inertia J1 [kgcm²]

0.032 to 0.049

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

68

  • Weight mG [kg]

0.5

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

4.5

6

7.5

8.5

6

5

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

7

10

12

13.5

10

8

  • EMERGENCY STOP torque T2Stop [Nm]

22.5

28

35

26

27

25

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.05

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

5000

  • Maximum input speed n1Limit [min-1]

18000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

2

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 21

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

0.5 to 0.8

  • Radial force for 20000 h Fr20000h [N]

200

  • Axial force for 20000 h Fa20000h [N]

200

  • Radial force for 30000 h Fr30000h [N]

160

  • Axial force for 30000 h Fa30000h [N]

160

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

200

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

240

  • Breakdown torque for 20000 h MK20000 [Nm]

5

  • Breakdown torque for 30000 h MK30000 [Nm]

4

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Transmission ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

94 to 75

  • Mass moment of inertia J1 [kgcm²]

0.032 to 0.048

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

68

  • Weight mG [kg]

0.6

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

16.5

20

18

20

20

18

20

18

7.5

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

26

32

29

32

32

29

32

29

12

  • EMERGENCY STOP torque T2Stop [Nm]

33

40

36

40

40

36

40

36

27

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.05

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

5000

  • Maximum input speed n1Limit [min-1]

18000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

2

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 25

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

0.7 to 1

  • Radial force for 20000 h Fr20000h [N]

200

  • Axial force for 20000 h Fa20000h [N]

200

  • Radial force for 30000 h Fr30000h [N]

160

  • Axial force for 30000 h Fa30000h [N]

160

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

200

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

240

  • Breakdown torque for 20000 h MK20000 [Nm]

5

  • Breakdown torque for 30000 h MK30000 [Nm]

4

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Transmission ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

86 to 31

  • Mass moment of inertia J1 [kgcm²]

0.032 to 0.047

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

68

  • Weight mG [kg]

0.7

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

20

20

20

18

20

18

20

18

7.5

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

32

32

32

29

32

29

32

29

12

  • EMERGENCY STOP torque T2Stop [Nm]

40

40

40

36

40

36

40

36

27

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.05

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

5000

  • Maximum input speed n1Limit [min-1]

18000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

2

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 28

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

0.8 to 1.0

  • Radial force for 20000 h Fr20000h [N]

200

  • Axial force for 20000 h Fa20000h [N]

200

  • Radial force for 30000 h Fr30000h [N]

160

  • Axial force for 30000 h Fa30000h [N]

160

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

200

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

240

  • Breakdown torque for 20000 h MK20000 [Nm]

5

  • Breakdown torque for 30000 h MK30000 [Nm]

4

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks