PLE160 technical data

Mechanical data

1-stage

  • Transmission ratio i

3

4

5

8

  • Efficiency under full load ŋ [%]

98 to 97

  • Mass moment of inertia J1 [kgcm²]

3.726 to 11.999

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

70

  • Weight mG [kg]

18

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

400

450

450

450

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

640

720

720

720

  • EMERGENCY STOP torque T2Stop [Nm]

800

900

900

900

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

2.85

2.5

1.8

1.1

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

1350

1450

1700

2200

  • Maximum input speed n1Limit [min-1]

6500

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

140

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 6

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

57.5 to 69

  • Radial force for 20000 h Fr20000h [N]

5000

  • Axial force for 20000 h Fa20000h [N]

7000

  • Radial force for 30000 h Fr30000h [N]

4200

  • Axial force for 30000 h Fa30000h [N]

6000

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

5000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

11000

  • Breakdown torque for 20000 h MK20000 [Nm]

474

  • Breakdown torque for 30000 h MK30000 [Nm]

398

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Transmission ratio i

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

96 to 90

  • Mass moment of inertia J1 [kgcm²]

3.502 to 10.087

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

70

  • Weight mG [kg]

22

Torques and speeds

  • Nominal output torque T2N [Nm]

800

700

800

800

700

800

700

450

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

1280

1120

1280

1280

1120

1280

1120

720

  • EMERGENCY STOP torque T2Stop [Nm]

1600

1400

1600

1600

1400

1600

1400

900

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

1.75

1.6

1.8

1.3

1.25

0.85

0.85

0.8

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

1600

1900

1800

2100

2400

2700

3000

3000

  • Maximum input speed n1Limit [min-1]

6500

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

140

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 10

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

61 to 75

  • Radial force for 20000 h Fr20000h [N]

5000

  • Axial force for 20000 h Fa20000h [N]

7000

  • Radial force for 30000 h Fr30000h [N]

4200

  • Axial force for 30000 h Fa30000h [N]

6000

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

5000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

11000

  • Breakdown torque for 20000 h MK20000 [Nm]

474

  • Breakdown torque for 30000 h MK30000 [Nm]

398

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks