PLE120 technical data

Mechanical data

1-stage

  • Transmission ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98 to 97

  • Mass moment of inertia J1 [kgcm²]

1.378 to 2.361

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

65

  • Weight mG [kg]

6

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

115

155

195

135

120

95

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

184

248

312

216

192

152

  • EMERGENCY STOP torque T2Stop [Nm]

390

520

500

340

380

480

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

1.05

1

0.75

0.55

0.55

0.5

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

3400

3500

3500

3500

3500

3500

  • Maximum input speed n1Limit [min-1]

6500

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

40

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 7

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

15.5 to 21

  • Radial force for 20000 h Fr20000h [N]

1750

  • Axial force for 20000 h Fa20000h [N]

2500

  • Radial force for 30000 h Fr30000h [N]

1500

  • Axial force for 30000 h Fa30000h [N]

2100

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

2000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

3800

  • Breakdown torque for 20000 h MK20000 [Nm]

101

  • Breakdown torque for 30000 h MK30000 [Nm]

86

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Transmission ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

97 to 89

  • Mass moment of inertia J1 [kgcm²]

1.414 to 2.288

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

65

  • Weight mG [kg]

8

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

210

260

230

260

260

230

260

230

120

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

336

416

368

416

416

368

416

368

192

  • EMERGENCY STOP torque T2Stop [Nm]

500

520

500

520

520

500

520

500

380

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.8

0.8

0.75

0.8

0.65

0.6

0.45

0.45

0.45

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

3500

  • Maximum input speed n1Limit [min-1]

6500

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

40

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 9

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

17.5 to 22

  • Radial force for 20000 h Fr20000h [N]

1750

  • Axial force for 20000 h Fa20000h [N]

2500

  • Radial force for 30000 h Fr30000h [N]

1500

  • Axial force for 30000 h Fa30000h [N]

2100

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

3800

  • Breakdown torque for 20000 h MK20000 [Nm]

101

  • Breakdown torque for 30000 h MK30000 [Nm]

86

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Transmission ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

92 to 58

  • Mass moment of inertia J1 [kgcm²]

0.365 to 0.590

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

65

  • Weight mG [kg]

10

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

260

260

260

230

260

230

260

230

120

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

416

416

416

368

416

368

416

368

192

  • EMERGENCY STOP torque T2Stop [Nm]

520

520

520

500

520

500

520

500

380

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.75

0.6

0.6

0.7

0.45

0.45

0.45

0.45

0.45

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

3500

  • Maximum input speed n1Limit [min-1]

6500

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

40

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 11

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

17.5 to 22

  • Radial force for 20000 h Fr20000h [N]

1750

  • Axial force for 20000 h Fa20000h [N]

2500

  • Radial force for 30000 h Fr30000h [N]

1500

  • Axial force for 30000 h Fa30000h [N]

2100

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

3800

  • Breakdown torque for 20000 h MK20000 [Nm]

101

  • Breakdown torque for 30000 h MK30000 [Nm]

86

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks