PLE080 technical data

Mechanical data

1-stage

  • Transmission ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98 to 96

  • Mass moment of inertia J1 [kgcm²]

0.359 to 0.654

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

60

  • Weight mG [kg]

2.1

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

85

115

110

65

50

38

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

136

184

176

104

80

61

  • EMERGENCY STOP torque T2Stop [Nm]

180

240

220

178

190

200

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.35

0.25

0.2

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4000

3900

4000

4000

4000

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

16

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 7

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

7.2 to 10

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Transmission ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

97 to 89

  • Mass moment of inertia J1 [kgcm²]

0.356 to 0.613

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

60

  • Weight mG [kg]

2.6

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

130

120

110

120

120

110

120

110

50

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

208

192

176

192

192

176

192

176

80

  • EMERGENCY STOP torque T2Stop [Nm]

260

240

220

240

240

220

240

220

190

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.25

0.2

0.15

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

16

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 9

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

7.9 to 10.4

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Transmission ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

92 to 57

  • Mass moment of inertia J1 [kgcm²]

0.365 to 0.590

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

60

  • Weight mG [kg]

3.1

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

110

120

120

110

120

110

120

110

50

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

176

192

192

176

192

176

192

176

80

  • EMERGENCY STOP torque T2Stop [Nm]

220

240

240

220

240

220

240

220

190

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.2

0.15

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

16

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 11

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

7.9 to 10.5

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks