PLE060 technical data

Mechanical data

1-stage

  • Transmission ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98 to 96

  • Mass moment of inertia J1 [kgcm²]

0.065 to 0.128

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

58

  • Weight mG [kg]

0.9

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

28

38

40

25

18

15

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

45

61

64

40

29

24

  • EMERGENCY STOP torque T2Stop [Nm]

66

88

80

80

80

80

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.15

0.1

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

8

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 10

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

2.1 to 2.8

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Transmission ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

97 to 87

  • Mass moment of inertia J1 [kgcm²]

0.066 to 0.121

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

58

  • Weight mG [kg]

1.1

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

44

44

44

44

44

40

44

40

18

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

70

70

70

70

70

64

70

64

29

  • EMERGENCY STOP torque T2Stop [Nm]

88

88

88

88

88

80

88

80

80

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.1

  • Mean thermal input speed n1N [min-1]
    at T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

8

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 12

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

2.3 to 2.8

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Transmission ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

92 to 51

  • Mass moment of inertia J1 [kgcm²]

0.066 to 0.076

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: measured at an input speed of n1 = 3000 min-1 without load; i = 5

58

  • Weight mG [kg]

1.3

  • Service life L10h tL [h]

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

44

44

44

44

44

40

44

40

18

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

70

70

70

70

70

64

70

64

29

  • EMERGENCY STOP torque T2Stop [Nm]

88

88

88

88

88

80

88

80

80

  • Idle torque
  • At n1 = 3000 min-1 and 20° C gear unit temperature

0.1

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

8

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 15

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

2.3 to 2.8

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks