Instructions of the planetary gear unit AG1000-+PMxx
The safety instructions are designed to avert danger and must be followed during installation, commissioning, production, troubleshooting, maintenance and trial or test assemblies.
The gear units of the AG1000 series are not designed for stand-alone operation and are always installed in a machine or system. After installation the additional documentation and safety instructions provided by the machine manufacturer must be read and followed.
CAUTIONPersonal injuries
- Carefully read this manual before using the gear unit thoroughly, paying particular attention to the safety instructions. In the event of any uncertainties please notify your sales office immediately and refrain from working on the gear unit.
- Only trained, qualified personnel with good knowledge of drive technology may work on this gear unit.
- If a gear unit is installed in a machine it must not be commissioned until proof of compliance of the machine with the latest version of the EC Machinery Directive has been provided. This includes all relevant harmonized standards and regulations required for implementation of this Directive in national legislation.
WARNINGSerious risk of injury through hot surfaces!
- The surface temperature of the AG1000 gears, may exceed 120 °C, resulting in a risk of burns.
- Avoid touching the housing during or shortly after operation.
- Allow the gear unit to cool down for at least 15 minutes after switching off.
- Use a thermometer to check whether the surface has cooled down sufficiently.
WARNINGObjects flung out by rotating components can cause serious injuries.
- Remove any items and tools in the vicinity of the gear unit before starting up the unit.
- Remove/secure the feather key (if present), if the gear unit is operated without attachments on the output/drive side.
WARNINGRotating components on the gear unit can pull in parts of the body and cause serious injury or death.
- When the gear unit is running, keep sufficient distance to rotating machine parts.
- During assembly and maintenance work, secure the machine against restarting and unintentional movements (such as uncontrolled lowering of lifting axes).
WARNINGA damaged gear unit can lead to accidents with risk of injury.
- Do not operate a gear unit that has been overloaded due to incorrect operation or a machine crash.
- Replace affected gear units, even if no external damage is visible.
Note
Loose or overloaded screw connections can damage the gear unit.
- Install and check all screw connections for which tightening torques are specified, using a calibrated torque wrench.
WARNINGLubricants are flammable.
- Do not use a water jet for extinguishing flames.
- Suitable extinguishing media are powder, foam, water spray or carbon dioxide.
- Follow the safety instructions of the lubricant manufacturer.
CAUTIONSolvents and lubricants can cause skin irritations.
- Avoid direct skin contact.
Note
Solvents and lubricants can pollute soil and water.
- Cleaning solvents and lubricants must be used and disposed of properly.