USA and Canada
![]() | The English translation is binding Note that all statements made in this chapter on UL certification are binding only in the English version. The German version of this chapter is purely informative. A UL certification is necessary for the operation of the Economy variable frequency drive AF1000 in the economic area of the USA or Canada. The devices have been certified according to the standards of the UL test laboratory and are permitted to bear the cULus logo on the name plate. The test number is: E195162. |
The following specifications apply for UL-certified use:
- Components of the economy variable frequency drive AF1000 may be used in an environment with non-conductive contamination. This corresponds to a pollution degree of 2. Note that occasionally, depending on the environmental conditions, temporary conductivity can be expected due to condensation.
- The wiring must be done using copper wires with a temperature resistance of at least 75°C.
